Portable White Sheet For Marker Pen EA761LD-20A

Caution
Product Description
【Product Specifications】
・size …600mm×20m(※Cut The size ,600mm×800mm 25Sheet each)
・Material …Polypropylene
・Seat Thickness …0.05mm
・Weight …840g
・Static electricity Wall paest With Whiteboard With Stand like use Mobile Phone Seat
・Because it is a sheet film like a white board, you can easily paste it on a smooth surface of glass, walls, wood, etc. without taking up space.
・800mm each Sewing machine line Cutting.
・Environmentally friendly material (Polypropylene) For use, it can be handled with burnable garbage.
・You Can Use Both Side
・Since glue is not used, it is possible to peel off repeatedly.
・It is possible to erase with a marker for white board. I do not show off.
・Thumbtack Cellophane Adhesive Tape Unnecessary.