1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ink Ribbon Cassette EA761DT-13

WRITING MATERIAL

Ink Ribbon Cassette EA761DT-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Input …JIS Arrangement Keyboard Type
・Symbol ・Pictogram …638Variety
・Fixed form Format Function …47Variety
・Power Supply …AC Adapter (Separately Sold ),AA Battery ×6 Pcs (Separately Sold )
・size …189(W)×115(D)×54.5(H)mm
・Weight …430g
・Display …6The character ×1 line
・Applicable Code Tape …EA761DRSeries (The width :3.5~18mm),EA761DSSeries (The width :6~18mm)
・Tape Width …3.5・6・9・12・18mm

Part Number
EA761DT-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,275.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761DT-13 in the Ink Ribbon Cassette EA761DT-13 series.