(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA759PA-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 83,900.00 ฿ 62,925.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Consumption …155W
・Lcd Dim. …0.55 type
・Number of pixels of liquid crystal panel …1,024 x 768
・Size …297(W) x 210(D) x 43(H)mm
・Weight …2.3kg
・It starts at the shortest 8 seconds, and reduces the waiting time for projection.
・Corresponds to KensingtonR ・ Security of power-on password
・Mercury which adversely affects the environment is not used.
・Wide angle 2 x zoom lens mounted
・It is a mobile size slim design that is convenient to carry.
・Ecology Mark Certified Goods
・Brightness …2,500lm
・Resolution …XGA
Part Number |
---|
EA759PA-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 83,900.00 ฿ 62,925.00 |
OA APPLIANCES | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?