(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA759PA-17D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 63,857.00 ฿ 51,085.60 |
PROJECTOR | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Consumption …330W
・Lcd Dim. …0.63 type x 3 Sheets
・The high efficiency filter deployment to reduce labor of the maintenance.
・Liquid Crystal Panel The number of pixels …786,432 Picture element
・Size …320(W) x 245(D) x 85(H)mmWeight …About 3.0kg
・With Saver mode and Intelligent ecology mode which holds useless electricity in check.
・Brightness …3,200lm
・Resolution …XGA
Part Number |
---|
EA759PA-17D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 63,857.00 ฿ 51,085.60 |
PROJECTOR | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?