LED Headlight (Explosion-Proof) EA758WB-31

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Light Source …White LED Ball 2Light
    ・76×32×47(H)mm
    ・Weight …249g(Including Batteries )
    ・Head The angle Adjustable
    ・Downwards Irradiation Mode Foot Illuminate.
    ・The front Irradiation and Downwards Irradiation Simultaneous Irradiation Mode ,more wide The sight.
    ・The rear Recognizing Light Adapted
    ・Battery Indicator Adapted
    ・Cloth Made In ,Made-Rubber With Head Band
    ・Water Proof …IP54
    ・Belt Width …25mm
    ・ETLStandard Suitable For ,Explosion-Proof(Japanese Explosion Proof Standard Certification Not Acquired .)
    ・Battery …AA ×4 Pcs (With )
    ・Irradiation Pattern …Lighting Up /Flashing
    ・Brightness …215Lumens (Strong /The front Irradiation ),106Lumens (Middle/The front Irradiation ),22Lumens (Weak/The front Irradiation ),196Lumens (Strong /Downwards Irradiation ),96Lumens (Middle/Downwards Irradiation ),20Lumens (Weak /Downwards Irradiation ),191Lumens (Strong /Simultaneous Irradiation ),95Lumens (Middle/Simultaneous Irradiation),20Lumens (Weak /Simultaneous Irradiation )
    ・Battery Life …5Hour (Strong /The front Irradiation ),13Hour (Middle/The front Irradiation ),98Hour (Weak /The front Irradiation ),6Hour (Strong /Downwards Irradiation ),16Hour (Middle/Downwards Irradiation ),100Hour (Weak /Downwards Irradiation ),7Hour (Strong /Simultaneous Irradiation ),17Hour (Middle/Simultaneous Irradiation ),109Hour (Weak /Simultaneous Irradiation )
    ・Irradiation Distance …108m(Strong )
    ・Diffused Light

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LED Headlight (Explosion-Proof) EA758WB-31 | ESCO | MISUMI Thailand