(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758WB-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,480.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light Source …White LED Bulb x 3 ,Red Color LED Bulb x 1
・Size …57 x 38 x 45(H)mm
・Weight …96g(Including Batteries )
・Head angle Adjustable
・With a battery indicator, it glows red when the battery level becomes low.
・It can illuminate your feet in downward illumination mode.
・Water Proof …IPX4
・Belt Width …25mm
・Battery …AAA x 3 Pcs (included)
・Irradiation Pattern …Lighting Up /Flashing
・Brightness …204Lumens (high ) ,141Lumens (middle ) ,95Lumens (low ) ,42Lumens (Downwards Irradiation )
・Battery Life …2 Hours (high ) ,3.25 Hours (midddle ) ,5 Hours (low ) ,11 Hours (Downwards Irradiation )
・Irradiation Distance …111m(high )
・Concentrated Light
Part Number |
---|
EA758WB-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,480.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?