(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758SE-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,825.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Light Source …5mmWhite LED Ball 7Light
・size …68×60×62(H)mm
・Weight …156g(Including Batteries )
・Head The angle Adjustable
・Made-Rubber With Head Band
・Belt Width …25mm
・ATEX command Compliance ,Explosion-Proof(Japanese Explosion Proof Standard Certification Not Acquired .)
・Battery …AAA ×3 Pcs (With )
・Brightness …85Lumens (Strong ),20Lumens (Weak )
・Battery Life …8Hour (Strong ),50Hour (Weak )
・Irradiation Distance …50m(Strong )
・Diffused Light
Part Number |
---|
EA758SE-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,825.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?