(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758FH-2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,707.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Light Source …Tip For Welding Machine Press LED 1Light
・Brightness …300 Lumens
・Battery …AAA Battery x 3 Pcs (included)
・Battery Life …About 8 Hours (high)About 16 Hours (middle)About 40 Hours (low)
・Condensation And Diffusion Light Function
・Size(W x D x H)…70 x 55 x 45mm
・Weight …75g(Excluding batteries)
・Body Material …Polycarbonate Resin
・Smart switch
・Water-proof Dust-proof Description (IP65 )
・Adjustable head angle up to 75 °
・Belt Width …25mm
・In the front battery model the most compact and super wide irradiation
・Irradiation range: circular irradiation with 1.2m unevenness at 1m ahead
・With Cloth Band
Part Number |
---|
EA758FH-2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,707.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?