LED Headlight EA758EA-10B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Light Source …White LED Ball 3Piece
    ・Brightness …150Lumens (Strong )
    ・Irradiation Distance …40m(Strong )
    ・Battery …AAA Battery 3 Pcs (With )
    ・Battery Life …About 8Hour (Strong ),About 13Hour (Weak )
    ・size …59×49×36(H)mm
    ・Weight …52g(Only the body )
    ・Brightness 3Stage change Type
    ・White LED 3Light ,White LED 2Light ,White LED 1Light 3Pattern Change Type
    ・Rain prevent Description (IPX4)
    ・Head The angle Adjustable(About 45°until 3The stage Adjusting Angle Possible )
    ・About 1m Impact Construction
    ・Belt Width …25mm
    ・Modulated Light Function

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat