(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758EA-7B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,590.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light Source …White LED 3 Pcs ,Red LED 2 Pcs (switchable)※There is no replaced bulb to LED.
・Brightness …200 Lumens (high ),45 Lumens (low),25 Lumens (Diffuse Light ),5 Lumens (Red)
・Battery Life …About 7 hour (high),About 18 Hour (low),About 25 Hour (Diffuse Light),About 35 Hour (Red)
・Irradiation Distance …70m(high),18m(low),20m(Diffused Light ),10m(Red)
・Battery …AAA Battery ×3 Pcs (With Test Battery)
・Water Proof …IPx4
・Shock resistance…1m
・4 Light Mode …White LEDconcentrated light(high・low), white LED diffuse light, red LED
・Size …59(W) x 49(D) x 36(H)mm
・Weight …53g(Only the body )
・Head angle adjustable (up to about 45°, allow 3-step angle adjustment)
・Belt Width …25mm
・Modulated Light Function
・Light Condensation And Diffusion Light Function
Part Number |
---|
EA758EA-7B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,590.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?