Led Lantern (With Magnet ) EA758CV-49

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Light Source …White LED Ball 1 Pcs ,Red Color LED Ball 2 Pcs
    ・size …Dia 60×138mm
    ・Weight …258g(Including Batteries )
    ・Water-proof Standard …IPX7(The water depth 1m)
    ・Battery Remaining amount Display With a function
    ・A Wide AreaCan Be Lit By Removing The Cover And Hanging The Lamp With The D-ring At The Bottom.
    ・With Magnet
    ・Battery …AA ×3 Pcs (Separately Sold )
    ・Brightness …(White LED )200Lumens (Strong ),100Lumens (middle),50Lumens (Weak )(Red ColorLED )0.7Lumens (Strong ),0.7Lumens (Flashing )
    ・Battery Life …(White LED )7Hour (Strong ),15.5Hour (middle),37Hour (Weak )(Red Color LED )192Hour (Strong ),288Hour (Flashing )

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat