(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758C-96 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,419.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Lighting Apparatus …15W COB LED 1Light
・Brightness …0~410Lumens
・Continuous Lighting Hours …2.5~10Hour
・Power Supply …Lithium Ion Battery (Body Built-In )
・Recharge Time …3.5~4Hour
・size …40×30×375mm
・Weight …200g
・Accessories …Charging For AC Adapter
・Stepless Modulated Light
・Receipt Type Hook ,The bottom Surface With Magnet
・The bottom Surface Magnet The angle Adjustable
Part Number |
---|
EA758C-96 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,419.00 |
INDUSTRIAL LIGHTING | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?