(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA661AC-112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,053.00 ฿ 10,735.61 |
TOOLBOX | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・
・Total Weight …4.4kg
・Size …290 x 247 x 342(H)mm
・Material …Box :PolypropyleneParts Case :Polycarbonate
・Because it is a case where color coding is possible, identification of the content amount can bedone easily.You can use it as a simple stepboard.
Part Number |
---|
EA661AC-112 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,053.00 ฿ 10,735.61 |
TOOLBOX | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?