Stencil Plate Set (Plastic ) EA591BX-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ …Alphabet (A to Z):26 sheetNumber (1 to 0):10 sheetComma ・Dash ・Period ・&:Each 1 sheetSpace :2 sheetOther :3 sheet(Total :46 sheet )
・Material …Plastic
・As for the ink, as for EA762-3, the roller, theEA762-1, brush uses EA762-2
・Usable as a single character plate individually or as a joined character plate
・The character ・Number size …About 152mm