Stencil Plate Set (Brass) EA591BX-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ …Number (1~0):10 PcsComma ・Dash ・Period ・&:1 pc each(Total :15 pcs )
・Material …Brass
・For ink, use EA762-3, and for roller brush, use EA762-1, -2.
・Usable as a single character plate individually or as a joinedcharacter plate
・The character ・Number size …About 152mm