[With Stopper ]Snap Ring Pliers (For Hole) EA590AL-0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rust-proof Finish
・With Screw Type Stopper(adjust the degree of opening)
・Precise Operation is Possible
・Ring Dia. (mm) …8~13
・Length(mm) …140
・Tip …Straight