Hand Truck EA520FD-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Overall Width …570mm
・Wheel Dia. …260mm
・Weight …11kg
・Material …Body :Steel ,Wheel :Rubber (In Air)
・Allowable Uniformly Mounted Load …200kg
・Bed Size …320×250mm
・Overall Height …1150mm