Carrying Car EA520BE-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Bed Height …270mm
・Wheel Dia. …200mm(Thermoplastic Elastomer Car )
・Wheel …Free ×2,Fixed ×2
・Weight …38kg
・Bed Material …Wooden
・Allowable Uniformly Mounted Load …600kg
・Bed Size …1200×800mm
・Handle Height …980mm