(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA520BE-31A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 40,147.00 |
TRUCK | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Allowable Uniformly Mounted Load …600kg
・Bed Material …Wooden
・Bed Size …1000×600mm
・Bed Height …270mm
・Handle Height …900mm
・Wheel Dia. …200mm(Thermoplastic Elastomer Car )
・Wheel …Free ×2,Fixed ×2
・Weight …30kg
Part Number |
---|
EA520BE-31A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 40,147.00 |
TRUCK | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?