(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA520AC-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,354.00 |
TRUCK | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Open Type
・Bed Height …120mm
・Wheel …Free x 4
・Wheel Dia. …70mm(Polypropylene)
・Weight …2.76kg
・Bed Material …PolypropyleneThe back is reinforced with steel plates, making it sturdy.
・Allowable Uniformly Mounted Load …200kg
・Bed Size …457 x 305mm
Part Number |
---|
EA520AC-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,354.00 |
TRUCK | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?