Storage Container EA508AK-1A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Polyethylene
・Inner lid Nothing (Cover Back The side Soft With Packing )
・Cover is The screw system
・Volume …30ml
・Body Dia. …37.5mm
・Height …49mm