(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA354GD-61 |
EA354GD-62 |
EA354GD-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Color | Middle finger length | Overall length | Palm circumference |
---|---|---|---|---|---|---|---|---|---|---|
฿ 293.00 |
GLOVE | 1 Piece(s) | 12 Day(s) | M | Main unit: Gray, Wrist: White hem: Green | 77mm | 230mm | 175mm | ||
฿ 293.00 |
GLOVE | 5 Piece(s) | 12 Day(s) | L | Main unit: Gray, Wrist: White hem: Blue | 79mm | 250mm | 185mm | ||
฿ 293.00 |
GLOVE | 5 Piece(s) | 12 Day(s) | LL | Main unit: Gray, Wrist: White hem: Red | 84mm | 260mm | 200mm |
·The microfiber is woven tightly to improve the fit to the skin and to increase the anti-slip effect of the inner surface of the gloves.
·The fingertips are reinforced with a double coat.
・ Excellent oil resistance.
Part Number |
---|
EA354GD-61 |
EA354GD-62 |
EA354GD-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Color | Middle finger length | Overall length | Palm circumference |
---|---|---|---|---|---|---|---|---|---|---|
฿ 293.00 |
GLOVE | 1 Piece(s) | 12 Day(s) | M | Main unit: Gray, Wrist: White hem: Green | 77mm | 230mm | 175mm | ||
฿ 293.00 |
GLOVE | 5 Piece(s) | 12 Day(s) | L | Main unit: Gray, Wrist: White hem: Blue | 79mm | 250mm | 185mm | ||
฿ 293.00 |
GLOVE | 5 Piece(s) | 12 Day(s) | LL | Main unit: Gray, Wrist: White hem: Red | 84mm | 260mm | 200mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?