Telescoping Pipe Type Closet Auger EA340GA-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Use Spring Length …1219mm
・Rubber shock absorber is attached to the tip of the spring.
・It is a type that can extend the spring as necessary.
・Spring Dia. …Dia 8mm
・Head Dia. …About 29mm