1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

12 V DC/10 A, Mini Air Compressor (Without Tank), EA116 DC-7 A

MACHINE PARTS

12 V DC/10 A, Mini Air Compressor (Without Tank), EA116 DC-7 A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,387.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The power supply cord and air hose can be stored in the main body
·Fuel efficient and secure drive with proper air pressure
·Built-in safety valve to prevent entry
·Lightweight and compact design
[Product Specifications]
·Power supply 12 V DC / 10 A
·Maximum pressure 450 kPa (Safety valve operating pressure)
·Continuous use time within 10 minutes
·Hose length 600 mm
·Cord length 3 m
·Size 128 (W) × 154 (D) × 55 (H) mm
·Weight 530 g
·Accessories: compact leisure equipment adapter, ball needle adapter, bicycle (English) adapter
·Compatible with temper tires (emergency tires)
· Quantity 1
·Weight: 640
·JAN Code: 4548745700640

 
Part Number
EA116DC-7A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,387.01

MACHINE PARTS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA116DC-7A in the 12 V DC/10 A, Mini Air Compressor (Without Tank), EA116 DC-7 A series.