Spray Container, Spray Bottle EA115X-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For Industrial Use
・Material of tank …High-Density Polyethylene
・Size …Dia 100 x 313mm
・【A】Also can jet spray even when tank is horizontal.
・【B】Double action trigger which jets spray in two times when pulling and releasing lever.
・Volume …750ml
・Color …black