1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Lock Pole Screw Adapter (For Finish ) EA109NA-212

PAINTAPPLICATION

Smart Lock Pole Screw Adapter (For Finish ) EA109NA-212
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,036.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Omnipotent For
・The inside diameter …38mm
・Exterior For
・Suitable Painting Surface …Concrete ,Mortar
・Suitable Paint …Water-based paint ,Agent Press Paint
・Brush Material …Polyester
・Nothing Bubble Type
・With Roller Brush (2pcs)
・Handle Size …175 x 330(L)mm
・Use Smart Lock Pole Screw Adapter …EA109NA-216 to 217
・Brush Width …225mm
・The hair length …13mm

Part Number
EA109NA-212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,036.00

PAINTAPPLICATION 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109NA-212 in the Smart Lock Pole Screw Adapter (For Finish ) EA109NA-212 series.