(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Win Job FCP106

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FCP106-6-25

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Blue Type
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Indigo Blue x Gold
  • Foot width size
    Wide (equivalent to 3E)
  • JAN Code
    4549845732050
  • 1 Pair
Part Number
FCP106-6-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,347.22

SAFETY SHOES 1 Piece(s) Same day 1 Pair

Basic Specifications

Product Description

[Features]
· Minimal camouflage design
· An easy-fit shoelace type
· JSAA standard A-type certified product
· A-type toe box built in

Specifications of FCP106-6-25

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Upper Type
    String Type
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Collar
    Blue Type
  • Size(cm)
    25
  • Standard
    JSAA standard product
  • Toe box
    Available
  • Color Details
    Indigo Blue x Gold
  • Foot width size
    Wide (equivalent to 3E)
  • JAN Code
    4549845732050
  • 1 Pair
Part Number
FCP106-6-25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,347.22

SAFETY SHOES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1