(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stopper-Attached Snap Ring Shaft-Use

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,418.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4941-A11
4941-A21
4941-A31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Mass
(g)
Shaft Diameter
(φ mm)

฿ 2,418.98

KUN HANDTOOL 1 Piece(s) 3 Day(s) 130 1.3 102 10-25

฿ 4,594.00

KUN HANDTOOL 1 Piece(s) 11 Day(s) 165 1.8 169 19-60

฿ 5,014.00

KUN HANDTOOL 1 Piece(s) 11 Day(s) 210 2.3 272 40-100

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Shaft
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head finish: gray with zinc alloy plating, handle: plastic coating (non-slip finish), standard: DIN5254B

Product Description

Includes a tip mounted for secure operation.
Withstands high loads over long-term use. A maximum of 10 times the number of years of durability compared to turned tip tools.
The threaded joint enables stable and precise movement of the pliers.
Handles have a non-slip plastic cover.
Pliers body: Chrome vanadium electrical steel, forged product, oil quenched.
Insertion tip: Spring steel wire, extraction machining.

Part Number
4941-A11
4941-A21
4941-A31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip claw diameter
(mm)
Mass
(g)
Shaft Diameter
(φ mm)

฿ 2,418.98

KUN HANDTOOL 1 Piece(s) 3 Day(s) 130 1.3 102 10-25

฿ 4,594.00

KUN HANDTOOL 1 Piece(s) 11 Day(s) 165 1.8 169 19-60

฿ 5,014.00

KUN HANDTOOL 1 Piece(s) 11 Day(s) 210 2.3 272 40-100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1