Fall Prevention Alligator Series

Brand :
KNIPEX

Caution

    Product Description

    Higher performance capability and comfort than conventional water pump pliers of the same length: 9 adjustment notches improve the gripping force by 30%.
    The slim structure of the head and joint makes it particularly excellent for accessing workpieces.
    As it self-locks on pipes and nuts, it does not slip off workpieces, allowing work with little force.
    Special hardened teeth are attached to the gripping surface. The tooth hardness is about 61 HRC, with high abrasion resistance, and a long-lasting reliable grip.
    Box joint structure: Double guide realizes extreme stability.
    It has a robust structure and is resistant to dirt, making it particularly suitable for outdoor work.
    Prevents fingers from getting caught.
    Chrome vanadium electrical steel, forged product, oil quenched.