Fall Prevention Pliers

Caution
Product Description
Multifunction pliers for electrical work usable for gripping flat and round materials, bending, deburring, cutting cable stripping and crimping end sleeves.
The grasping surface on the tip is smooth in order to grasp singles wires without damaging them. Gripping surface and pipe grip are serrated to grip both flat and round materials.
The outer edge of the jaw can be used for machining the embedded type junction box and deburring through holes.
0.75 to 1.5 mm2 or 2.5 mm2 conductor strip holes.
Crimping die for 0.5-2.5 mm2 end sleeves.
Cable cutter with precision blade (high-frequency hardening), for 5 x 2.5 mm2 / diameter 15 mm copper wiring and aluminum cable.
Grasps without the pliers opening completely (intelligent latching mechanism for specifications with opening springs). The blade remains protected while closed.
It has a slim structure that makes it easy to reach workpieces.
The threaded joint enables stable and precise movement of the pliers.
An oil-quenched forged product that's made of high-grade special tool steel.