(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4398-94 |
61-4398-95 |
61-4398-96 |
61-4398-97 |
61-4398-98 |
61-4398-99 |
61-4399-01 |
61-4399-02 |
61-4399-03 |
61-4399-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal diameter (ømm) |
Outer diameter (mm) |
Product detail type | Coil outer diameter (mm) |
Coil solid length (mm) |
Tube overall length (m) |
Extension range (mm) |
Applicable joint |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,842.00 |
PFA COIL TUBE PFA-42 | 1 Piece(s) | 19 Day(s) | 2 | 4ø | FA-42 | Approx. ø30 | 90 | 1.9 | 400 | For ø4 | ||
฿ 9,073.00 |
PFA COIL TUBE PFA-64 | 1 Piece(s) | 19 Day(s) | 4 | 6ø | FA-64 | Approx. ø40 | 130 | 2.4 | 500 | For ø6 | ||
฿ 19,963.00 ฿ 15,970.40 |
PFA COIL TUBE PFA-86 | 1 Piece(s) | 19 Day(s) | 6 | 8ø | FA-86 | Approx. ø60 | 160 | 3.5 | 600 | For ø8 | ||
฿ 27,223.00 ฿ 21,778.40 |
PFA COIL TUBE PFA-108 | 1 Piece(s) | 19 Day(s) | 8 | 10ø | FA-108 | Approx. ø100 | 230 | 4.6 | 800 | For ø10 | ||
฿ 36,300.00 ฿ 29,040.00 |
PFA COIL TUBE PFA-1210 | 1 Piece(s) | 19 Day(s) | 10 | 12ø | FA-1210 | Approx. ø150 | 290 | 9.0 | 1000 | For ø12 | ||
฿ 4,842.00 |
PTFE COIL TUBE PTFE-42 | 1 Piece(s) | 19 Day(s) | 2 | 4ø | PTFE-42 | Approx. ø30 | 90 | 1.9 | 400 | For ø4 | ||
฿ 9,073.00 |
PTFE COIL TUBE PTFE-64 | 1 Piece(s) | 19 Day(s) | 4 | 6ø | PTFE-64 | Approx. ø40 | 130 | 2.4 | 500 | For ø6 | ||
฿ 19,963.00 ฿ 15,970.40 |
PTFE COIL TUBE PTFE-86 | 1 Piece(s) | 19 Day(s) | 6 | 8ø | PTFE-86 | Approx. ø60 | 160 | 3.5 | 600 | For ø8 | ||
฿ 27,223.00 ฿ 21,778.40 |
PTFE COIL TUBE PTFE-108 | 1 Piece(s) | 19 Day(s) | 8 | 10ø | PTFE-108 | Approx. ø100 | 230 | 4.6 | 800 | For ø10 | ||
฿ 36,300.00 ฿ 29,040.00 |
PTFE COIL TUBE PTFE-1210 | 1 Piece(s) | 19 Day(s) | 10 | 12ø | PTFE-1210 | Approx. ø150 | 290 | 9.0 | 1000 | For ø12 |
[Features]
·Fluoropolymer coil tubes are ideal for joint piping when length of tube can not be fixed at the time of assembling experimental equipment or while the equipment is moving from fixed point.
·Please use the connector to the fluoropolymer coil tube for a PFA/PTFE joint or a stainless steel connection.
·Since the coil tube is made of fluoropolymer, it has excellent chemical resistance, heat resistance, durability, and weather resistance.
·Tubes with dimensions and the number of coils other than those in the table can be manufactured separately.
Part Number |
---|
61-4398-94 |
61-4398-95 |
61-4398-96 |
61-4398-97 |
61-4398-98 |
61-4398-99 |
61-4399-01 |
61-4399-02 |
61-4399-03 |
61-4399-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal diameter (ømm) |
Outer diameter (mm) |
Product detail type | Coil outer diameter (mm) |
Coil solid length (mm) |
Tube overall length (m) |
Extension range (mm) |
Applicable joint |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,842.00 |
PFA COIL TUBE PFA-42 | 1 Piece(s) | 19 Day(s) | 2 | 4ø | FA-42 | Approx. ø30 | 90 | 1.9 | 400 | For ø4 | ||
฿ 9,073.00 |
PFA COIL TUBE PFA-64 | 1 Piece(s) | 19 Day(s) | 4 | 6ø | FA-64 | Approx. ø40 | 130 | 2.4 | 500 | For ø6 | ||
฿ 19,963.00 ฿ 15,970.40 |
PFA COIL TUBE PFA-86 | 1 Piece(s) | 19 Day(s) | 6 | 8ø | FA-86 | Approx. ø60 | 160 | 3.5 | 600 | For ø8 | ||
฿ 27,223.00 ฿ 21,778.40 |
PFA COIL TUBE PFA-108 | 1 Piece(s) | 19 Day(s) | 8 | 10ø | FA-108 | Approx. ø100 | 230 | 4.6 | 800 | For ø10 | ||
฿ 36,300.00 ฿ 29,040.00 |
PFA COIL TUBE PFA-1210 | 1 Piece(s) | 19 Day(s) | 10 | 12ø | FA-1210 | Approx. ø150 | 290 | 9.0 | 1000 | For ø12 | ||
฿ 4,842.00 |
PTFE COIL TUBE PTFE-42 | 1 Piece(s) | 19 Day(s) | 2 | 4ø | PTFE-42 | Approx. ø30 | 90 | 1.9 | 400 | For ø4 | ||
฿ 9,073.00 |
PTFE COIL TUBE PTFE-64 | 1 Piece(s) | 19 Day(s) | 4 | 6ø | PTFE-64 | Approx. ø40 | 130 | 2.4 | 500 | For ø6 | ||
฿ 19,963.00 ฿ 15,970.40 |
PTFE COIL TUBE PTFE-86 | 1 Piece(s) | 19 Day(s) | 6 | 8ø | PTFE-86 | Approx. ø60 | 160 | 3.5 | 600 | For ø8 | ||
฿ 27,223.00 ฿ 21,778.40 |
PTFE COIL TUBE PTFE-108 | 1 Piece(s) | 19 Day(s) | 8 | 10ø | PTFE-108 | Approx. ø100 | 230 | 4.6 | 800 | For ø10 | ||
฿ 36,300.00 ฿ 29,040.00 |
PTFE COIL TUBE PTFE-1210 | 1 Piece(s) | 19 Day(s) | 10 | 12ø | PTFE-1210 | Approx. ø150 | 290 | 9.0 | 1000 | For ø12 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?