(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

HPsp Sterilization Bag One-Seal Type (for Both AC/EOG) TS Series

HPsp Sterilization Bag One-Seal Type (for Both AC/EOG) TS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,790.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0185-47 SALE
61-0185-49 SALE
61-0185-50 SALE
61-0185-51 SALE
61-0185-52 SALE
61-0185-53 SALE
61-0185-55 SALE
61-0185-56 SALE
61-0185-57 SALE
61-0185-58 SALE
61-0185-60 SALE
61-0185-62 SALE
61-0185-63 SALE
61-0185-64 SALE
61-0185-66 SALE
61-0185-67 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 2,790.00

฿ 2,232.00

DISINFECTION EQUIPMENT 1 Piece(s) 19 Day(s) 50 mm × 200 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 100 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 150 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 200 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 250 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 270 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 160 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 170 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 200 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 240 mm

฿ 8,320.00

฿ 6,656.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 150 mm × 150 mm

฿ 10,762.00

฿ 8,608.52

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 200 mm × 250 mm

฿ 10,762.00

฿ 8,608.52

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 200 mm × 270 mm

฿ 10,762.00

฿ 8,608.52

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 200 mm × 320 mm

฿ 12,653.00

฿ 10,122.40

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 250 mm × 300 mm

฿ 12,653.00

฿ 10,122.40

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 250 mm × 350 mm

Product Description

[Features]
·Sterilization bag for both autoclave/ethylene oxide gas
·Easy peel design makes it easy to handle
·Since it is cut in advance, it can be used immediately

Part Number
61-0185-47 SALE
61-0185-49 SALE
61-0185-50 SALE
61-0185-51 SALE
61-0185-52 SALE
61-0185-53 SALE
61-0185-55 SALE
61-0185-56 SALE
61-0185-57 SALE
61-0185-58 SALE
61-0185-60 SALE
61-0185-62 SALE
61-0185-63 SALE
61-0185-64 SALE
61-0185-66 SALE
61-0185-67 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 2,790.00

฿ 2,232.00

DISINFECTION EQUIPMENT 1 Piece(s) 19 Day(s) 50 mm × 200 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 100 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 150 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 200 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 250 mm

฿ 3,887.00

฿ 3,108.82

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 70 mm × 270 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 160 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 170 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 200 mm

฿ 5,580.00

฿ 4,464.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 100 mm × 240 mm

฿ 8,320.00

฿ 6,656.00

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 150 mm × 150 mm

฿ 10,762.00

฿ 8,608.52

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 200 mm × 250 mm

฿ 10,762.00

฿ 8,608.52

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 200 mm × 270 mm

฿ 10,762.00

฿ 8,608.52

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 200 mm × 320 mm

฿ 12,653.00

฿ 10,122.40

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 250 mm × 300 mm

฿ 12,653.00

฿ 10,122.40

CUT STERILIZATION BAG 1 Piece(s) 19 Day(s) 250 mm × 350 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1