(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

On-Ice Aluminum Block Deep Type

On-Ice Aluminum Block Deep Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,963.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3417-01 SALE
3-3417-02 SALE
3-3417-03 SALE
3-3417-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Part number Product Detail Type

฿ 16,943.00

฿ 13,554.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1.5 mL, 2.0 mL / 24 stands ABR-24D /24 stands

฿ 17,473.00

฿ 13,978.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 mL / 20 stands, 1.5 mL / 24 stands ABR-24DW Deep type 0.5 mL / 20 stands, 1.5 mL / 24 stands

฿ 18,003.00

฿ 14,402.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 0.1 mL, 0.2 mL, 8-unit / 48 stands, 0.5 mL / 6 stands, 1.5 mL, 14 stands ABR-24DTR 14 stands

฿ 2,963.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Aluminum block stand AR-ST Stand for deep type

Basic Specifications

  • Autoclave
    Yes (121°C)
  • Size
    123×85×35mm
  • Hole Depth
    0.5 mL / 23 mm, 0.1 mL, 0.2 mL / 11.6 mm, 1.5 mL, 2.0 mL / 30 mm
  • Cold-Resistant Temperature
    -196℃
  • Surface Treatment
    Anodizing processing

Product Description

It has a high thermal conductivity and can cool the entire block even the contact surface with ice is small.
Deep type that cools well, allowing the sample in the tube to be cooled quickly and stably.

Part Number
3-3417-01 SALE
3-3417-02 SALE
3-3417-03 SALE
3-3417-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Part number Product Detail Type

฿ 16,943.00

฿ 13,554.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1.5 mL, 2.0 mL / 24 stands ABR-24D /24 stands

฿ 17,473.00

฿ 13,978.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 0.5 mL / 20 stands, 1.5 mL / 24 stands ABR-24DW Deep type 0.5 mL / 20 stands, 1.5 mL / 24 stands

฿ 18,003.00

฿ 14,402.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 0.1 mL, 0.2 mL, 8-unit / 48 stands, 0.5 mL / 6 stands, 1.5 mL, 14 stands ABR-24DTR 14 stands

฿ 2,963.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Aluminum block stand AR-ST Stand for deep type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1