1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature/Time Label

Temperature/Time Label
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,597.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The time of the integrated temperature that exceeds the reaction temperature is displayed in blue.
·When the temperature falls below the reaction temperature, the color change stops, and when it exceeds the reaction temperature, the color change proceeds again.
·Since the ON display appears at startup, you can check the operation at a glance.

 
Part Number
2-3674-01
2-3674-03
2-3674-04
2-3674-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Product detail type Reaction temperature (℃) Accumulated temperature time

฿ 7,597.00

TEMPDOT (TM) PLUS 0 C 1 Piece(s) 19 Day(s) 51050TEMPDOT(TM) PLUS 0℃051050: 1/2, 1, 2, 4, 8, 12 hours

฿ 7,597.00

TEMPDOT (TM) PLUS 8 C 1 Piece(s) 19 Day(s) 51052TEMPDOT(TM) PLUS 8℃851052: 1/2, 1, 2, 4, 8 hours

฿ 7,597.00

TEMPERATURE TIME LABEL 1 Piece(s) 19 Day(s) 51054TEMPDOT(TM) PLUS 10℃1051054: 1/2, 1, 2, 4, 8 hours

฿ 7,597.00

TEMPERATURE TIME LABEL 1 Piece(s) 19 Day(s) 51056TEMPDOT(TM) PLUS 30℃3051056: 1, 2, 4, 8, 12 hours

Loading...

  1. 1

Basic Information

Specifications Irreversible Type Drip-proof structure Size (mm) 19×40×2.5
Details TEMPDOT(R) PLUS Accuracy Temperature: ±1°C; time: ±15% (Below the reaction temperature) Features With fixed serial number
Number Contained In A Packet 1 bag (50 sheets Included)