1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Type Core Thermometer AD-5604C

AAD CORE THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Type Core Thermometer AD-5604C
  • Waterproof Type Core Thermometer AD-5604C
  • Waterproof Type Core Thermometer AD-5604C
  • Waterproof Type Core Thermometer AD-5604C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Waterproof specification for sanitary use by easily cleaning with water. Can be used with peace of mind around water or with wet hands.
・ Temperature measurement range is -50°C to +300°C
・ With backlight for clearly visibility in dark places
・ With data hold function and max/min value display function
・ With upper/lower limit temperature alarm function and up to 99 sets can be saved
・ Data memory function capable of saving up to 99 entries
・ Auto Power OFF function included

Part Number
AD-5604C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,545.00

AAD CORE THERMOMETER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature minimal display(°C) 0.1 Drip-proof and Waterproof function Waterproof
Power Supply AAA battery x 2 Battery life Approx. 1 year (use: 1 hour/day using alkaline batteries, without backlight/alarm) Measurement range: central thermometer(°C) -50 to 300
Measurement accuracy: central thermometer ±1°C (-30°C to 250°C), ±2°C (other temperature ranges) Width(mm) 66 Depth(mm) 29
Height(mm) 148 Main Body: Mass(g) Approx. 120 (includes batteries) External Sensor Cord Length(m) 1
Waterproof / Drip-proof type IPX7 Equivalent (With Temperature Probe Connected) Measuring interval(Second) 1 Accessory Instruction Manual
External Sensor: Weight(g) 120 Length of Probe(mm) ⌀3.6 x L150

Please check the type/dimensions/specifications of the part AD-5604C in the Waterproof Type Core Thermometer AD-5604C series.