1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bedside Scale, AD-6122 (Part Number)

BALANCES

Bedside Scale, AD-6122
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,506.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient bedside scale with a buzzer to notify you when it is ready to measure and measurement is complete
[Features]
·Accuracy Class 4
·It weighs only 3 kg and has a handle, so it is easy to move, and install and store
·Convenient for medical examination, as the display direction can be switched
·Scale with certification that can be used by placing on the bedside
·It can be stored under the bed after use
[Applications]
·Hospitals, schools, nursing homes, sports gyms, medical examinations, beauty salons, etc.

 
Part Number
AD-6122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,506.15

BALANCES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Capacity(g) 150,000 Minimum Display(g) 100 (0 to 99,900), 200 (100,000 to 150,000)
Dry Cell Battery Compatible Available Specification details Maximum subtracted tare amount: 150 kg External dimension (W)(mm) 315
External dimensions (D)(mm) 314 External dimensions (H)(mm) 57 JAN Code 4981046700696
Weight(kg) Approx. 3 Power Supply Dedicated AC adapter (AX-TB196), or 4 AA batteries (sold separately) Accessory AC adapter (AX-TB196), instruction manual, written warranty

Please check the type/dimensions/specifications of the part AD-6122 in the Bedside Scale, AD-6122 series.