1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LCB03/04 Series Single Point Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LCB03シリーズ
  • LCB04シリーズ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,838.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Platform scale type
· High performance, compact, lightweight type with moisture-proof finish (4 corner adjustment complete).
· Easy to integrate into systems or create platform scales, etc., promoting cost reduction.
· For both tensile and compression use.

 
Part Number
LCB03-K003M
LCB03-K010M
LCB03K006M
LCB03K020M
LCB03K025L
LCB03K030L
LCB03K035L
LCB03K060L
LCB04K100M
LCB04K150L
LCB04K250L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification details JAN Code Weight
(kg)
Operating temperature and humidity range

฿ 6,167.00

AAD SINGLE POINT ROAD CELL 1 Piece(s) 90 Day(s) Rated capacity (mass): 30 N (3.059 kg)-0.23-

฿ 5,206.38

AAD SINGLE POINT ROAD CELL 1 Piece(s) 45 Day(s) Rated capacity (mass): 100 N (10.20 kg)-0.23-

฿ 6,022.00

SINGLE POINT COMPACT LOAD CELL 1 Piece(s) 92 Day(s) Rated capacity (mass): 60 N (6.118 kg)49810466130400.23-

฿ 4,838.49

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 200 N (20.39 kg)49810466130710.23-10°C to 40°C

฿ 4,849.10

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 250 N (25.49 kg)49810466130880.3-10°C to 40°C

฿ 4,849.10

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 300 N (30.59 kg)49810466130950.3-10°C to 40°C

฿ 4,849.10

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 350 N (35.69 kg)49810466131010.3-10°C to 40°C

฿ 4,877.69

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 600 N (61.18 kg)49810466131180.3-10°C to 40°C

฿ 7,232.84

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 1 kN (102.0 kg)49810466131320.5-10°C to 40°C

฿ 7,232.84

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 1.5 kN (153.0 kg)49810466131490.5-10°C to 40°C

฿ 7,232.84

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Rated capacity (mass): 2.5 kN (254.9 kg)49810466131560.5-10°C to 40°C

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP54