1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST Series Explosion-Proof Weighing System With Pressure-Resistant Explosion-Proof Structure (ST150K06-FP)

BALANCES

ST Series Explosion-Proof Weighing System With Pressure-Resistant Explosion-Proof Structure (ST150K06-FP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used in type 1 and type 2 hazardous areas
· Equipped with auto-aggregate function
· Buzzer function for checking status equipped as standard
· Equipped with nozzle vertical travel limiting function to eliminate nozzle hoisting trouble when filling
· Using the auxiliary input function allows refilling to be carried out automatically when insufficient
· Equipped with a wealth of control signals (control I/O) for controlling peripheral equipment
· 100 types of comparisons, tare and aggregate values can be registered for each code

Part Number
ST150K06-FP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Specification details JAN Code Weight
(kg)

฿ 261,518.65

BALANCES 1 Piece(s) 45 Day(s) 150,000-530390Weighing tray: stainless steel (SUS430), base: aluminum die casting (ADC12), load cell cable: 6 core shielded, ø7 × 6 m, with round terminal (internal diameter: ø3.2 mm), flexible tube: cable length 5.6 m, external diameter 21.2 mm, fixed minimum bending radius 35 mm4981046602730Weighing pedestal: approx. 15, indicator: approx. 26

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate External dimension (W)(mm) 300
External dimensions (D)(mm) 199 External dimensions (H)(mm) 380 Display 7 segment, fluorescent display tube (cobalt blue) character height 13 mm