1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GX-R Series General Purpose Balance With Validation And Built-In Weight For Calibration

BALANCES

GX-R Series General Purpose Balance With Validation And Built-In Weight For Calibration
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59,155.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement method: electromagnetic balance type
· Accuracy class
Class I: GX-800R, GX-1000R (using g mode)
Class II: all other models
· Scale interval type: single interval
· Includes self-correction function (built-in counterweight type), so it can be used in any region
Built-in weight for calibration
· Equipped with SHS weight sensor system with an approx. 1 second response speed
· RS-232C interface (D-Sub 25P female) and underfloor weighing fixture are standard equipment
· Using GX-02 only allows weight values to be sent to computer via USB
· Data memory weight value: max. 200 pcs., calibration results: last 50 pcs., unit weight: max. 20 pcs.
· Self-validation function, output supports GLP, GMP, GCP and ISO
· Weighing modes include grams, quantity, percent and carat
· Auto power ON/OFF
· GX-200R/GX-300R/GX-400R/GX-600R/GX-800R/GX-1000R include compact wind guard

Part Number
GX-600R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,155.95

BALANCES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Capacity(g) 610 Minimum Display(g) 0.01
Measurement Plate Shape Square Plate PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions D(mm) 128
Measurement Plate Dimensions W(mm) 128 Built-in Weight for Calibration Yes Specification details Weighing tray material: SUS316
External dimension (W)(mm) 210 External dimensions (D)(mm) 317 External dimensions (H)(mm) 86
Operating Range(g) 0.02 to 610 JAN Code 4981046624312 PC Connection-Compatible Optional Items USB interface (with cable: length approx. 2 m) GX-02 *Note: Use optional AX-USB-9P USB converter for bidirectional communication, statistical calculation output and GLP output.
Weight(kg) Approx. 4.6