1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GP-R Series Heavy-Duty Balance With Validation And Built-in Weight For Calibration

GP-R Series Heavy-Duty Balance With Validation And Built-in Weight For Calibration
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 69,868.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Measurement method: electromagnetic balance type
· Accuracy class: Class II
· Scale interval type: single interval
· Includes self-correction function (built-in counterweight type), so it can be used in any region
· Dust-proof and waterproof IP65 compliance, and built-in weight for calibration
· Equipped with SHS weight sensor system with an approx. 1 second response speed
· RS-232C interface (D-Sub 25P female) is standard equipment
· Integrated type with swing arm, and detachable (S-shaped end) type for freedom of layout
· Automatic configuration, self-validation function, output supports GLP, GMP, GCP and ISO
· Weighing modes include grams, kilograms, quantity and percent
· Data memory
Up to 200 items can be registered when only weight value is recorded, 100 items if date and time are also recorded
· Auto power ON/OFF
· Weighing animals (hold function)
· Underfloor weighing, dedicated fixture sold separately (GP-20, GP-21)

Part Number
GP-12KR
GP-20KR
GP-30KR
GP-30KSRSALE
GP-32KR
GP-60KRSALE
GP-100KR
GP-100KSRSALE
GP-102KR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Operating Range
(g)
JAN Code

฿ 77,124.64

BALANCES 1 Piece(s) 45 Day(s) 12,00013443845 to 12,0004981046631112

฿ 91,637.50

BALANCES 1 Piece(s) 45 Day(s) 21,00013443845 to 21,0004981046631211

฿ 120,663.23

BALANCES 1 Piece(s) 45 Day(s) 31,00013443845 to 31,0004981046631426

฿ 212,063.00

฿ 106,455.63

BALANCES 1 Piece(s) 61 Day(s) 31,00013443845 to 31,0004981046631433

฿ 69,868.20

BALANCES 1 Piece(s) 45 Day(s) 31,00013443845 to 31,0004981046600545

฿ 120,663.23

฿ 99,800.56

BALANCES 1 Piece(s) 61 Day(s) 61,0001034638650 to 61,0004981046631617

฿ 149,688.95

BALANCES 1 Piece(s) 45 Day(s) 101,0001034638650 to 101,0004981046631723

฿ 167,830.03

฿ 125,268.33

BALANCES 1 Piece(s) 61 Day(s) 101,0001034638650 to 101,0004981046631730

฿ 135,176.09

BALANCES 1 Piece(s) 45 Day(s) 101,0001034638650 to 101,0004981046631815

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate PC Connection Function Yes (Options including a cable are required.)
Dust-proof and waterproof function Available Built-in Weight for Calibration Yes Specification details Weighing tray material: SUS316
Details of dust-proof and waterproof function IP65