1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GP Series Heavy-Duty Balance With Built-In Weight For Calibration

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • GP-Kシリーズ
  • GP-KSシリーズ
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 67,813.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Equipped with SHS weight sensor system with an approx. 1 second response speed
· RS-232C interface (D-Sub 25P female) is standard equipment
· Integrated type with swing arm, and detachable (S-shaped end) type for freedom of layout
· Automatic configuration, self-validation function, output supports GLP, GMP, GCP and ISO
· Weighing modes include grams, kilograms, quantity, percent, carat and monme
· Data memory
Weight values: max. 200, calibration results: last 50, unit mass: max. 50, upper and lower limit: max. 20 configurable,
Preset tare: max. 20
· Auto power ON/OFF
· Weighing animals (hold function)
· Underfloor weighing, dedicated fixture sold separately (GP-20, GP-21)

 
Part Number
GP-12K
GP-20K
GP-30K
GP-32K
GP-60K
GP-61KSALE
GP-100K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
JAN Code % Registered Minimum Unit Weight
(g)

฿ 77,132.65

SCALE 1 Piece(s) 45 Day(s) 12,0000.10.1344384498104663110510

฿ 89,522.97

AAD SCALE 1 Piece(s) 45 Day(s) 21,0000.10.1344384498104663120410

฿ 118,469.30

AAD SCALE 1 Piece(s) 45 Day(s) 31,0000.10.1344384498104663140210

฿ 67,813.23

AAD SCALE 1 Piece(s) 45 Day(s) 6,100/31,0000.1/113443844981046600538100

฿ 120,671.24

SCALE 1 Piece(s) 45 Day(s) 61,000113443844981046631600100

฿ 158,621.19

฿ 119,061.07

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 61,0000.10.1344384498104660255610

฿ 149,696.97

SCALE 1 Piece(s) 45 Day(s) 101,000113463864981046631709100

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Square Plate Dust-proof and waterproof function Available
Built-in Weight for Calibration Yes Specification details Material of weighing tray: SUS304 Details of the dust-proof and waterproof performance IP65
% Minimum Display(%) 0.01, 0.1, 1 (automatic switching based on 100% mass)