1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GH Series Electronic Balance For Analysis

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 85,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Can support LAN by use of GH-08
· Built-in weight for calibration
· Quick USB (sold separately: GH-02) can be used to send weight values to a computer (compatible with Windows 10)
· Weighing modes include grams, milligrams, quantity, percent, carat and monme (a unit of measurement used to weigh pearls)
· RS-232C interface (D-Sub 9P male) and underfloor weighing fixture are standard equipment
· Data memory function, weight value: max. 200 pcs., calibration results: max. 50 pcs.
· Output supports GLP, GMP, GCP and ISO
· Underfloor weighing, dedicated fixture equipped as standard

 
Part Number
GH-200SALE
GH-202SALE
GH-252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
JAN Code

฿ 85,600.00

฿ 74,900.00

SCALE 1 Piece(s) 61 Day(s) 2200.00014981046601122

฿ 165,340.00

฿ 116,713.51

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 51/2200.00001/0.00014981046601139

฿ 102,859.66

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 101/2500.00001/0.00014981046601146

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Measurement Plate Shape Round Countersunk Head PC Connection Function Yes (Options including a cable are required.)
Measurement Plate Dimensions (φ)(mm) 90 Built-in Weight for Calibration Yes Specification details Material of weighing tray = SUS316
External dimension (W)(mm) 217 External dimensions (D)(mm) 442 External dimensions (H)(mm) 316
Weight(kg) Approx. 8.2 Power Supply AC adapter (TB248), Input: 100 V AC (+10%, -15%) 50 Hz/60 Hz, Power consumption: approx. 15 VA (including AC adapter) % Minimum Display(%) 0.01%, 0.1%, 1% (automatic switching based on 100% mass)