(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Allows you to operate and read values from balances and platform scales from a distance.
· Turning ON and OFF the display, calibration, data output, switching the minimum display, switching units, and resetting to zero are all possible. (Functions vary depending on the equipment connected.)
·BCD output, comparator output and analog output are each available as options
· The stand can be removed and the unit mounted to a panel.
Part Number |
---|
AD-8922A |
AD-8922A-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | PC Connection Function | Printer Connection Function | Options | Applicable Models, Series | Specification details | JAN Code | Accessory | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,436.43 | AAD BALANCES | 1 Piece(s) | 45 Day(s) | 10 | Yes (Options including a cable are required.) | Yes (An optional component may be required as well as cable and others.) | - | - | - | 4981046604192 | Connection cable standard equipment (for RS-232C connection, approx. 2 m) | Turning ON and OFF the display, calibration, data output, switching the minimum display, switching units, and resetting to zero are all possible. | ||
฿ 10,780.22 | AAD BALANCES | 1 Piece(s) | 45 Day(s) | - | - | - | BCD output | External Controller AD-8922A | The shape of the scale connector differs from the standard product when using AD-8922A-01. If connecting to AD-4212C and also using AD-8922A-01, please specify the AX-KO3705-500 (5 m) connection cable when ordering. | - | - | - |
Loading...
Main applications | Weighing instruments |
---|
How can we improve?
How can we improve?