1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AD-4212B Series High Accuracy Weighing Sensor For Incorporation In Production Lines

AD-4212B Series High Accuracy Weighing Sensor For Incorporation In Production Lines
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 193,452.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can perform 0.001 mg weighing in production lines (AD-4212B-23)
The AD-4212B series are weighing sensors that deliver the high speed response, high accuracy and extremely compact size required for incorporation in weighing systems for industries such as pharmaceuticals, electronic components, resist ink, coatings and oils, etc.
[Features]
· 1 microgram high-resolution (AD-4212B-23)
· 80 mm wide compact scale part doesn't take up much space, allowing more freedom for layout
· Scale part is made of highly chemical-resistant stainless steel (SUS304)
· Includes weight for calibration
· High speed response of approx. 4.0 seconds in the 0.01 mg range (when set to FAST)
· RS-232C interface is standard equipment
· Ethernet interface (sold separately) allows it to connect to LAN
· Dust-proof and waterproof to IP54

Part Number
AD-4212B-101
AD-4212B-102
AD-4212B-201
AD-4212B-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
JAN Code Supplement

฿ 193,452.53

AAD BALANCES 1 Piece(s) 61 Day(s) 1031/1100.00001/0.0001Round Countersunk Head-34-4981046603584AD-4212B-101 automatically switches to the standard range (minimum display: 0.1 mg) when the weight exceeds 31 g, but will return to the precision range (minimum display: 0.01 mg) by pressing the RE-ZERO key. This product is capable of weighing in the precision range even when a heavy tare is set.

฿ 231,941.20

AAD BALANCES 1 Piece(s) 61 Day(s) 101100.00001Round Countersunk Head-34-4981046603058-

฿ 193,452.53

AAD BALANCES 1 Piece(s) 61 Day(s) 102100.0001Square Plate50-504981046603065-

฿ 212,696.88

AAD BALANCES 1 Piece(s) 61 Day(s) 103100.0001Square Plate50-504981046603072-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments PC Connection Function Yes (Options including a cable are required.) Dust-proof and waterproof function Available
Specification details Weighing tray material: SUS316 Details of the dust-proof and waterproof performance IP54 (weighing unit) Main Body Dimensions(mm) Scale part: 80 × 230 × 90, display portion: 237 × 150 × 155, standard equipment stand, panel mounting is possible at 192 × 96 mm DIN specifications
Accessory Weight for calibration, AC adapter