1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AD-1689 Tweezers For Weight Operation

AAD HAND TOOL

AD-1689 Tweezers For Weight Operation
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 904.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Minimizes the influence of body temperature, which becomes an issue when calibrating analysis balances
· Allows you to easily and accurately manipulate 1 g to 500 g weights, reducing fatigue during calibration work
· Overall length: 210 mm
· Includes tweezer tip cap for balance calibration
· Material: SUS304

 
Part Number
AD-1689
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 904.84

AAD HAND TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Specification details Material: SUS304 Main Body Dimensions(mm) Overall length 210
Accessory Includes tweezer tip cap for balance calibration

Please check the type/dimensions/specifications of the part AD-1689 in the AD-1689 Tweezers For Weight Operation series.