1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Type Thermocouple Probe (Part Number)

AAD CORE THERMOMETER

K Type Thermocouple Probe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,668.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ AD-1215BL is available for internal temperature measurement while AD1217 is available for surface temperature measurements.
・ Sheath type makes it suitable for internal temperature measurements with liquids and gels.

Part Number
AD-1215BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,668.41

AAD CORE THERMOMETER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Measurement range: thermocouple thermometer(°C) -50 to 700 Structure Insulated stick type metal protective tube
Sensor Unit Dimensions Metal sheath part: Approx. ⌀3.2 x L150 mm (sheath material: SUS316) Sensor K Type Thermocouple Sensor Cable Length(mm) Approx. 560 (When Contracted)
Accessory Instruction Manual Handle Dimensions(mm) Approx. ⌀16.5 x L125 (Plastic, Heat-Resistant Temperature: 100°C)

Please check the type/dimensions/specifications of the part AD-1215BL in the K Type Thermocouple Probe series.