Wireless Multi-Channel Thermo-Hygrometer

Brand :
A&D

Caution

  • The image shows a master and slave device (AD-5663) set product.

Product Description

[Features]
・ Communication distance up to 100 m (visual distance): For checking the temperature at distant locations.
・ Expandable (multi-channel)
・ Up to 5 slave devices can be added to a master device.
・ Alarm upper/lower limit setting for temperature and humidity is possible.
・2 power supply options for parent device: batteries or external power supplies (AC adapters) can be used.
・ Temperature can be measured in 2 locations with the ambient temperature, ambient humidity, or probe temperature sensors.

Specifications of Wireless Multi-Channel Temperature and Humidity Meter AD-5663 Series

AD-5663 external appearance

AD-5663 external appearance

External appearance of main unit 1

External appearance of main unit 1

External appearance of main unit 2

External appearance of main unit 2

External appearance of sub unit

External appearance of sub unit

Rear view of sub unit 1

Rear view of sub unit 1

Rear view of sub unit 2

Rear view of sub unit 2

External appearance of temperature probe

External appearance of temperature probe

Image of use

Usage image
Maximum communication distance is 100 m (line of sight). [object Object]

-[object Object][object Object]
Measurement Range-[object Object]
[object Object]
[object Object]
Measuring Accuracy -[object Object]
Probe sensor temperature (T1/T2): ±1°C (+10 to +39.9°C), ±2°C (-10 to 9.9°C, +40 to +49.9°C), ±3°C (-40 to -10°C, +50 to +70°C)
Display itemsBuilt-in sensor temperature (TA), built-in sensor humidity (RH), probe sensor temperature (T1), probe sensor temperature (T2)
Display RangeBuilt-in Sensor Temperature (TA): -20 to +70°C
Built-in Sensor Humidity (RH): 5 to 99%RH
[object Object]
Minimum DisplayBuilt-in Sensor Temperature (TA): 0.1°C
Built-in Sensor Humidity (RH): 1%RH
Probe Sensor Temperature (T1/T2): 0.1°C
Master Unit Display Update IntervalApprox. 2 minutes (FAST), Approx. 4 minutes (SLOW)-
Remote Unit Measurement Interval-Approx. 20 seconds
Upper/Lower Limit Alarm SettingBuilt-in Sensor Temperature (TA): 0–50°C (0.5°C increments)
Built-in Sensor Humidity (RH): 5–99%RH (1%RH increments)
Probe Sensor Temperature (T1/T2): -40–70°C (0.5°C increments)
Alarm: Volume 70 dB (at 10 cm, volume can be turned off), red LED lamp (can be turned off)
Type of wireless equipment-Specified low-power device (315 MHz)
Remote unit installation distanceApprox. 100 m (line of sight)
However, if the remote unit is used below 0°C or if there are obstacles, the transmission distance will be shorter.
Power supply4 AA batteries, AC adapter (optional)
Battery life: approximately 1 year (when using alkaline batteries, alarm not used, display interval set to SLOW)
2 AA batteries
Battery life: approximately 1 year (when using alkaline batteries)
External Dimensions/Weight120 (W) × 134 (H) × 30 (D) mm (excluding antenna and other protrusions)
Approx. 325 g (including batteries)
66 (W) × 112 (H) × 31 (D) mm (excluding antenna and other protrusions)
Approx. 165 g (including batteries, excluding temperature probes)
AccessoryInstruction manual, 4 AA batteries (for monitor), Sub-unit AD-5663-01 (with 2 temperature probes)Instruction manual, 2 temperature probes (T1, T2), 2 AA batteries (for monitor), sheath protection cap
Die nameDescription
AD-5663-01Expansion slave unit
AX-KO4449Temperature probe for slave unit
AX-TB250AC adapter for master unit

*AD-5663-01 cannot be used as a slave unit for the AD-5661, AD-5661S, or AD-5662 series.

  • AD-5663 is a set consisting of a master unit and a sub-unit (AD-5663-01).
  • With one sub-unit, it is possible to simultaneously measure ambient temperature, ambient humidity, and the temperature at two locations using temperature probes (metal sheath type).
  • Expandable. Up to five sub-units can be added to one master unit (display unit) (expansion sub-units are sold separately).
  • Displays trends for ambient temperature, ambient humidity, and the temperatures of two temperature probes (metal sheath type) using marks (on the main unit).
  • Automatically stores the maximum and minimum temperature and humidity of the sub unit, which can be recalled at any time.
  • The main unit can use an AC adapter (sold separately).

Sub-unit/Expansion Sub-unit AD-5663-01

Detailed product information for sub-unit

Detailed product information for sub-unit

  • The sub-unit included with the AD-5663 and the expansion sub-unit are the same.
  • Up to a total of 5 sub-units can be added.
  • Comes with two temperature probes, detachable, cable length 2.5 m.
  • Temperature probes can also be attached to the sub-unit for use.
  • The sub-unit is also equipped with an LCD display, allowing you to check the measured values and the sub-unit's channel number.
  • Displays temperature probe (metal sheath type), channel number, built-in sensor temperature, humidity, and probe-type sensor temperature. Ambient temperature and humidity are measured by the built-in sensor.

*The sub-unit AD-5663-01 complies with the technical standards for specified low power radio equipment under the Radio Law and has obtained the necessary certification, so you can use it with confidence.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat