1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LC-4204 Series Single Point Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,138.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Platform scale type
· Can be used for both single point and multi point (4 corner adjustment complete).
· Includes temperature compensation for both zero and span.
· For both tensile and compression use.

 
Part Number
LC-4204-K300
LC-4204-K600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecification details JAN Code Operating temperature and humidity range

฿ 18,138.83

AAD SINGLE POINT ROAD CELL 1 Piece(s) 61 Day(s) 10Rated capacity (mass): 3 kN (305.9 kg)--

฿ 19,233.98

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10Rated capacity (mass): 6 kN (611.8 kg)4981046613316-10°C to 40°C

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP54
Weight(kg) 2