1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-4102 Series Single Point Load Cell

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,577.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Platform scale type
· Optimal for compact, lightweight, small to medium weighing (4 corner adjustment complete).
· Includes temperature compensation for both zero and span.
For both tensile and compression use.

 
Part Number
LC-4102-K010
LC-4102-K015
LC-4102-K030
LC-4102-K060
LC-4102-K150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain applications Dust-proof and waterproof function Specification details Details of the dust-proof and waterproof performance JAN Code Weight
(kg)
Operating temperature and humidity range

฿ 9,577.14

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10Weighing instrumentsAvailableRated capacity (mass): 100 N (10.20 kg)IP5449810466132240.6-10°C to 40°C

฿ 10,305.35

AAD SINGLE POINT ROAD CELL 1 Piece(s) 61 Day(s) 10--Rated capacity (mass): 150 N (15.30 kg)$Rated capacity (mass): 150 N (15.30 kg)$Rated capacity (mass): 150 N (15.30 kg)$Rated capacity (mass): 150 N (15.30 kg)IP54$IP54$IP54$IP54-0.6$0.6$0.6$0.6-

฿ 10,312.94

AAD SINGLE POINT ROAD CELL 1 Piece(s) 61 Day(s) 10--Rated capacity (mass): 300 N (30.59 kg)$Rated capacity (mass): 300 N (30.59 kg)$Rated capacity (mass): 300 N (30.59 kg)$Rated capacity (mass): 300 N (30.59 kg)IP54$IP54$IP54$IP54-0.6$0.6$0.6$0.6-

฿ 9,578.66

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10Weighing instrumentsAvailableRated capacity (mass): 600 N (61.18 kg)IP5449810466132550.6-10°C to 40°C

฿ 14,208.00

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10Weighing instrumentsAvailableRated capacity (mass): 1.5 kN (153.0 kg)IP5449810466132620.6-10°C to 40°C

Loading...

  1. 1