1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-4101 Series Single Point Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,963.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Optimal for compact, lightweight, small weighing (4 corner adjustment complete).
· Includes temperature compensation for both zero and span.
· For both tensile and compression use.

 
Part Number
LC-4101-G600
LC-4101-K003
LC-4101-K006
LC-4101-K015
LC-4101-K1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecification details JAN Code Operating temperature and humidity range

฿ 8,566.77

AAD SINGLE POINT ROAD CELL 1 Piece(s) 61 Day(s) -Rated capacity (mass): 6 N (611.8 g)--

฿ 8,566.77

AAD SINGLE POINT ROAD CELL 1 Piece(s) 61 Day(s) -Rated capacity (mass): 30 N (3.059 kg)--

฿ 7,963.72

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) -Rated capacity (mass): 60 N (6.118 kg)4981046613200-10°C to 40°C

฿ 7,963.72

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10Rated capacity (mass): 150 N (15.30 kg)4981046613217-10°C to 40°C

฿ 7,963.72

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 10Rated capacity (mass): 15 N (1.530 kg)4981046613187-10°C to 40°C

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Dust-proof and waterproof function Available Details of the dust-proof and waterproof performance IP22
Weight(kg) 0.12